Cables
Emergency Luminaire Leads Non Dimming
Luminaire Leads are fitted at one end with an industry-standard, GST18/6 6-pin plug for connection to the centre. The other end is supplied stripped, ready for connection to the luminaire
Luminaire Leads are fitted at one end with an industry-standard, GST18/6 6-pin plug for connection to the centre. The other end is supplied stripped, ready for connection to the luminaire. Leads are available in various combinations of length and number of cores for standard or dimming luminaires
Others
- Connector 1 Shape
- Wieland 18/6
Others
- Connector 1 Shape
- Wieland 18/6
- Connector 1 Shape : Wieland 18/6