/content/hbtbt/ae/en/search-results.html

    Cables

    Genesis Series Low Voltage Cable

    Genesis Series Low Voltage Cables are produced with innovative equipment and technology in a state of the art facility for the HVAC controls contractor. They comes in color coded boxes with wraparound labels for easy identification.

    Overview

    Genesis Series Low Voltage Cables have alphanumeric coding to make field identification easier. Each foot of cable is labelled in feet with the amount of cable left in the box to easily manage any installation. Low Voltage Cables are available in most any color with some required minimums for special orders. They included a "100% three for one" replacement warranty for the lifetime of the original installation.

    Features & Benefits:
    • Low capacitance
    • Countdown footage identification
    • Easy field identification
    • Color coded boxes
    • Lifetime 100% three for one replacement warranty
    Certifications:
    • C(UL) Certified
    • FT6 Certified
    • CMP Approved
    • CL2P Approved
    Specifications

    Others

    • Cable Length
      • 1000 foot
    • Number of Cores
      • 4
    • Wire Size
      • 18 AWG

    Others

    • Cable Length
      • 1000 foot
    • Number of Cores
      • 4
    • Wire Size
      • 18 AWG
    • Cable Length : 1000 foot
    • Number of Cores : 4
    • Wire Size : 18 AWG
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime