Cables
NEC Type Multi-Conductor Cable
Connect-Air NEC-Type Multi-Conductor Cables have stranded or solid bare copper as conductor. Their insulation is made from premium grade color coded PVC.
Connect-Air NEC-Type Multi-Conductor Cables have stranded or solid bare copper as conductor. Their insulation is made from premium grade color coded PVC. Their jacket is made from premium grade PVC which has sequential footage markings to facilitate installation. Their jacket is suitable for use from – 20°C to + 75°C which includes ripcord. These can be used for power limited control circuits, Intercom, Security, Audio, Background music systems.
Features & Benefits:- stranded or solid bare copper as conductor
- premium grade color coded PVC
- sequential footage markings to facilitate installation
- suitable for use from – 20°C to + 75°C
- NEC Article 725 Type CL3P (UL: 75°C, 150V)
- NEC Article 800 Type CMP (UL: 75°C, 300V)
Others
- Number of Cores
- 8
- Wire Size
- 22 AWG
Others
- Number of Cores
- 8
- Wire Size
- 22 AWG
- Number of Cores : 8
- Wire Size : 22 AWG