Cables
Sensor Patch Leads
Sensor Patch Leads by Ex-Or’s range of modular wiring components enables any luminaire installation to be completed quickly and efficiently.
Ex-Or Patch Lead is made of PVC, Suitable for CDW10U5, CDW12U5, CDH4U5 and CDH8U5. By using RJ-type plugs, these leads are supplied pre-wired and serve as an interface between the CD Box and dedicated detectors or between multiple CD Boxes. Sensors are linked to the LCM via Ethernet-style RJ45 connector terminated patch leads (available ready-made in various lengths).
Features & Benefits:- Tilting Lenses
- High-Accuracy Lens Masks
- Auto Recovery in Absence Mode
- Auto Absence Detection Mode
- Advanced Occupancy Lifecycle
Others
- Connector 1 Shape
- RJ45
- Connector 2 Shape
- RJ45
Others
- Connector 1 Shape
- RJ45
- Connector 2 Shape
- RJ45
- Connector 1 Shape : RJ45
- Connector 2 Shape : RJ45