/content/hbtbt/ae/en/search-results.html

    Converters

    Single-Mode Media Converter

    The Media Converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multimode or single-mode fiber.

    Overview

    The Media Converters can automatically detect the serial baudrate so even if a device’s baudrate is changed, the signal will still be transmitted through the media converter without any data loss. ADDC® senses and controls RS485 data direction automatically.

    The converters can be used to connect serial devices to a fiber ring. Once the ring is set up, the DIP switch is used to configure the converters for ring mode. The converter is used to extend serial transmission up to 5 km (with multi-mode fiber) or up to 40 km (with single-mode fiber).

    Features & Benefits:
    • Ring and point-to-point transmission
    • Extends RS-232/422/485 transmission up to 40 km with single-mode (TCF142-S) or 5 km with multi-mode (TCF-142-M)
    • Decreases signal interference
    • Protects against electrical interference and chemical corrosion
    • Supports baudrates up to 921.6 kbps
    • Wide-temperature models available for -40 to 75°C environments
    Certifications:
    • ULUS
    • CE
    • FC
    Specifications

    Others

    • Minimum Input Voltage
      • 12 voltage direct current
    • Maximum Input Voltage
      • 48 voltage direct current
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Humidity
      • 95 (Non-Condensing) Percentage
    • Conversion Signal Type
      • RS-232
      • RS-422
      • RS-485
    • Circuit Input Type
      • Fiber-Optic
    • Minimum Operating Humidity
      • 5 (Non-Condensing) Percentage
    • Communications Protocol
      • RS-232
      • RS-422
      • RS-485

    Others

    • Minimum Input Voltage
      • 12 voltage direct current
    • Maximum Input Voltage
      • 48 voltage direct current
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Humidity
      • 95 (Non-Condensing) Percentage
    • Conversion Signal Type
      • RS-232
      • RS-422
      • RS-485
    • Circuit Input Type
      • Fiber-Optic
    • Minimum Operating Humidity
      • 5 (Non-Condensing) Percentage
    • Communications Protocol
      • RS-232
      • RS-422
      • RS-485
    • Minimum Input Voltage : 12 voltage direct current
    • Maximum Input Voltage : 48 voltage direct current
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
    • Conversion Signal Type : RS-232|RS-422|RS-485
    • Circuit Input Type : Fiber-Optic
    • Minimum Operating Humidity : 5 (Non-Condensing) Percentage
    • Communications Protocol : RS-232|RS-422|RS-485
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime