Network Cards & Modules
Critical Circuit Interface For Closed Current Loop
The CCIF modules (critical circuit interface module) connects a closed current loop with the safety power supplies
The CCIF modules (critical circuit interface module) connects a closed current loop with the safety power supplies. In the event of failure of the monitored final circuit of the general lighting, the standby lights activate at the closed current loop connected three-phase grid monitoring (PC230). An elaborate fire-resistant version of the closed current loop is no longer necessary due to the monitoring by the CCIF