/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Essernet Micromodule

    Essernet Micromodules are a network interface module such as essernet module, however it is used for max. 31 network participants.

    Overview

    Essernet Micromodules are network interface module such as essernet module, however it is used for max. 31 network participants. This essernet module is used for IQ8Control. The data connectivity can be fully redundant established. For this purpose, at least two DOMs and two SEI are required. Networking can be carried out via a simple telecommunication cable with corresponding essernet module.

    Features & Benefits:
    • It can be used for 31 network participants
    • Five esserbus analog loop modules
    • Various choices of cables
    • High data transmission speed
    Certifications:
    • VdS
    Specifications

    Others

    • Operating Voltage
      • 12 voltage direct current
    • Operating Current Draw
      • 150 4K
    • Number of Zones
      • 31

    Others

    • Operating Voltage
      • 12 voltage direct current
    • Operating Current Draw
      • 150 4K
    • Number of Zones
      • 31
    • Operating Voltage : 12 voltage direct current
    • Operating Current Draw : 150 4K
    • Number of Zones : 31
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime