/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Galvanic Isolator - MTL

    Galvanic Isolator is a zone-powered, two-channel interface for use in conventional fire detection systems for protection within hazardous areas.

    Overview

    Galvanic Isolator is a zone-powered, two-channel interface for use in conventional fire detection systems for protection within hazardous areas. In operation, the triggering of a detector causes corresponding change in the safe-area circuit. The unit has reverse input polarity protection, while 'non-fail' earth fault detection on either line can be provided by connecting an earth leakage detector to terminals 3 or 6.

    Features & Benefits:
    • Simple installation onto standard DIN railing
    • Simplified installation and maintenance using plug-in connectors
    • Input circuit protected against reverse polarity
    • Supports two zones
    Specifications

    Others

    • Maximum Output Voltage
      • 28 volt
    • Overall Cabinet Width
      • 105 Millimeter-PRD
    • Minimum Operating Ambient Temperature
      • -20 Degrees Celsius
    • Maximum Operating Current
      • 93 milliampere
    • Maximum Operating Humidity
      • 95 Percentage
    • Overall Height
      • 124 Millimeter-PRD
    • Maximum Output Current
      • 40 4K

    Others

    • Maximum Output Voltage
      • 28 volt
    • Overall Cabinet Width
      • 105 Millimeter-PRD
    • Minimum Operating Ambient Temperature
      • -20 Degrees Celsius
    • Maximum Operating Current
      • 93 milliampere
    • Maximum Operating Humidity
      • 95 Percentage
    • Overall Height
      • 124 Millimeter-PRD
    • Maximum Output Current
      • 40 4K
    • Maximum Output Voltage : 28 volt
    • Overall Cabinet Width : 105 Millimeter-PRD
    • Minimum Operating Ambient Temperature : -20 Degrees Celsius
    • Maximum Operating Current : 93 milliampere
    • Maximum Operating Humidity : 95 Percentage
    • Overall Height : 124 Millimeter-PRD
    • Maximum Output Current : 40 4K
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime