Network Cards & Modules
LV Input/Output Vigilon Interface Module
Low Voltage Input /Output Vigilon Interface Module used to control a resistive load of up to 1A at 30Vdc/ac via a set of single pole change over contacts. Also allow the monitoring of the external equipment.
Low Voltage Input /Output Vigilon Interface Module can be used to control a resistive load of up to 1A at 30Vdc/ac via a set of single pole change over contacts. In addition there is an input to allow the monitoring of the external equipment. In this application the input must be configured as a confirmation input. A confirmation input generates a fault if a change of state is not seen within the predefined period of a specific output. The S4 interface modules can be mounted in other equipment housings using the DIN rail mount brackets. A module can also be fitted into a plastic box or metal box.
Features & Benefits:- Analogue addressable communications
- Built-in type identification automatically identifies these devices to the control panel
- Reliable communication technique with high noise immunity
- Soft or SAFE addressing
- Loop Powered devices reducing cost of installation and maintenance
- Options to connect conventional fire detectors such as flame and beam detectors
- Common mounting options including surface mount, panel mount and DIN rail mount
- Dual-colour LEDs
- Plug-in terminal connections for ease of wiring
- CE
- LPCB
- EN54-17:2005
- EN54-18:2005
Installation Instructions
Data Sheet
Declarations of Performance
Please Sign In to view part numbers available for purchase based on your account