Network Cards & Modules
M-Bus Converter
The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves
The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves. They also have a ZVEI port for optical isolation. They are of a compact design (wall or DIN rail mounting) and have a broad supply voltage band.
Features & Benefits:- Communications speed from 300 to 9600 baud
- Short circuit and over-voltage proof
- Operating state indicated by LED on front of unit
- IP40