/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    MODBUS Interface Module

    MODBUS Interface Modules connects to the RS-485 peripheral bus of the ZX series fire alarm control panels and allows panel interrogation by Modbus control system.

    Overview

    MODBUS interface module consists of a circuit card mounted on a steel plate within a polycarbonate IP67 rated enclosure, as shown above. Pre-pressed knock-outs on the box sides allow cable entry glands to be fitted for power and communication line wiring. A DC supply in the range of 18-28V DC, typically 24V DC, rated at 150 mA, is required to power the interface, An on board switch mode power supply isolates this input from all communication circuitry.

    Features & Benefits:
    • Modbus protocol supported
    • IP67 rated enclosure
    • Integrates seemlessly with ZX control panels
    • RS232 third party data port
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime