/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    NPORT IP Domain Module

    Vigilon NPORT 100 - RS232 to IP device (single unit 2 required per link)

    Overview

    Vigilon NPORT 100 - RS232 to IP device (single unit 2 required per link)

    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 40 degree Celsius
    • Communications Protocol
      • RJ-45
      • RS-232
      • RS-485
    • Compatible Panels
      • Alarm Systems
    • Loop Capacity
      • 4/6 (Optional Loop Cards)
    • Maximum Operating Humidity
      • 90 % (Non-Condensing @ 5 - 40 °C)
    • Indicators
      • LD1 - LD5
    • Fiber Type
      • Copper
      • Fiber-Optic

    Others

    • Minimum Operating Ambient Temperature
      • -5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 40 degree Celsius
    • Communications Protocol
      • RJ-45
      • RS-232
      • RS-485
    • Compatible Panels
      • Alarm Systems
    • Loop Capacity
      • 4/6 (Optional Loop Cards)
    • Maximum Operating Humidity
      • 90 % (Non-Condensing @ 5 - 40 °C)
    • Indicators
      • LD1 - LD5
    • Fiber Type
      • Copper
      • Fiber-Optic
    • Minimum Operating Ambient Temperature : -5 degree Celsius
    • Maximum Operating Ambient Temperature : 40 degree Celsius
    • Communications Protocol : RJ-45|RS-232|RS-485
    • Compatible Panels : Alarm Systems
    • Loop Capacity : 4/6 (Optional Loop Cards)
    • Maximum Operating Humidity : 90 % (Non-Condensing @ 5 - 40 °C)
    • Indicators : LD1 - LD5
    • Fiber Type : Copper|Fiber-Optic
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VIG-NPORT-100
    NPORT IP Domain Module: 100M: Single Unit
    VIG-NPORT-100
    NPORT IP Domain Module: 100M: Single Unit