Network Cards & Modules
VESDA Sliding Windows High Level Interface
VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms.
VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms. They are designed for large networks of up to 200 devices.
Features & Benefits:- Direct access and monitoring of VESDAnet system
- Seamless data transfer
- Easily configured using Xtralis® configuring and monitoring software packages
- Supply Voltage: 24V DC
- Current Consumption: 70 mA
Others
- Maximum Input Voltage
- 24 voltage direct current
- Communications Protocol
- RS-232
- Port Types
- RS-232
- Network Connection Type
- RS-232
Others
- Maximum Input Voltage
- 24 voltage direct current
- Communications Protocol
- RS-232
- Port Types
- RS-232
- Network Connection Type
- RS-232
- Maximum Input Voltage : 24 voltage direct current
- Communications Protocol : RS-232
- Port Types : RS-232
- Network Connection Type : RS-232