Network Gateways
Galaxy® GPRS/IP Communications Module
Galaxy® GPRS/IP Communication Module GT-40 is fully compliant communications solution developed for the Galaxy® intruder alarm systems
Honeywell Galaxy® GPRS/IP Communication Module GT-40 is fully compliant communication solution developed for the Galaxy® Dimension series of intruder alarm systems. The GT-40 module provides reliable alarm signalling and remote servicing facilities over IP/ Ethernet LAN and/or WAN and GPRS. For Security Grade 3 systems, GT-40 module requires only a primary signalling path, eliminating the costs associated with managing a secondary PSTN/IP path. The module also enables the use of dynamic public IP addresses which are typically lower cost than fixed IP addresses. Installers need virtually no IT knowledge to install a GT-40 solution and with excellent diagnostics features, faults are quickly and easily resolved while programming the module.
Features & Benefits:- Direct & Remote Programming
- Quick and easy installation
- Powerful diagnostics
- Reliable Technology
- Multiple communications options
- Compatibility
- Remote Servicing
- EN50131-1
- EN50136-1-1
- Security Grade 4 ATS 6. Environmental Class II
Others
- Gateway Type
- Wireless
- Communications Protocol
- GPRS
- GSM
- RS-485
- USB
Others
- Gateway Type
- Wireless
- Communications Protocol
- GPRS
- GSM
- RS-485
- USB
- Gateway Type : Wireless
- Communications Protocol : GPRS|GSM|RS-485|USB