Network Gateways
Phoenix Controls Integrator (PCI)
Phoenix Controls PCI8000 is a multi-purpose solution seamlessly integrating critical airflow control devices to building automation networks while providing a platform for custom control logic.
Protocol translation and data integration between the company’s environmental control systems to BACnet®-capable Building Automation Systems (BAS). Bidirectional translation between room-level devices using LonWorks® technology and the BAS utilizing either BACnet over IP or MS/TP to manage read requests and write commands.
The PCI8000 offers a graphical programming environment and configurable inputs and outputs to extend control functions provided by on-site valve controllers. Using optional remote I/O modules, it can also be used to provide local control for hard-wired third party devices - typically room-level lighting control, advanced temperature control sequences, or integrating air quality sensors to the building's frontend visualization system.
Features & Benefits:- Support for Niagara 4 with Phoenix Controls Workbench 3.0 or later.
- Web User interface for device, network, and platform diagnostics.
- Supports up to 4 optional communications modules.
- Includes 2 on-board RS-485 BACnet® MS/TP ports.
- Up to 49* LON devices with 20 fume hoods maximum per channel. 197 devices maximum per PCI8000.
- First LON module supports 50 devices.
- Data Recovery Services prevent data loss during power interruptions.
- Lab Verification function for field acceptance testing via password protected web pages.
- Test and Balance function for third party balancers to verify valves work as intended via password protected web pages.
- Support for remote I/O modules connected via RS-485. Refer to PCI I/O Module Product Data Sheet (MKT-0431)
- UL 916
- CE EN 61326-1
- RCM
- FCC Part 15 Subpart B, Class B
- RCC Part 15 Subpart C
- C-UL listed to Canadian Standards Association (CSA) C22.2 No. 205-M1983 "Signal Equipment”
- 1999/5/EC R&TTE Directive
- CCC
- SRRC
- RSS
- ROHS3
- CE Declaration of Conformity (Council Directive 004-108-EC)
- WEEE