Network Switches
Fiber Optic module
Pluggable Fiber Optic module for the fiber optic switch 583394.11 in 1310 nm multimode. This provide a Fiber Optic cable length up to 2 km.
Pluggable Fiber Optic module for the fiber optic switch 583394.11 in 1310 nm multimode. This provide a Fiber Optic cable length up to 2 km.
Features & Benefits:- Compliant with Fast Ethernet standard
- Compatible with SONET/SDH application
- Industry standard small form pluggable (SFP) package
- Duplex LV connector
- Differential LVPECL inputs and outputs
- RoHS
Others
- Maximum Power Consumption
- 6 watt
- Maximum Operating Humidity
- 95 Percentage
- Overall Width
- 200 millimetre
- Overall Height
- 49.4 millimetre
- Regulatory Approvals
- EN 54-16
- Housing Color
- Black
Others
- Maximum Power Consumption
- 6 watt
- Maximum Operating Humidity
- 95 Percentage
- Overall Width
- 200 millimetre
- Overall Height
- 49.4 millimetre
- Regulatory Approvals
- EN 54-16
- Housing Color
- Black
- Maximum Power Consumption : 6 watt
- Maximum Operating Humidity : 95 Percentage
- Overall Width : 200 millimetre
- Overall Height : 49.4 millimetre
- Regulatory Approvals : EN 54-16
- Housing Color : Black