Network Switches
PoE Switch
The GV-POE series switches are 4/8/16/24 ports Desktop PoE Fast Ethernet switches that support IEEE 802.3 which are designed for small network environment to strengthen its network connection and efficiency.
The GV-POE series switches are 4/8/16/24 ports Desktop PoE Fast Ethernet switches that support IEEE 802.3at Power over Ethernet standard, up to 30 W per port. The switches do not require any special network cable for connecting powered devices (PD), such as IP cameras. It supports up to 4 to 7 GV-IP Cameras. It comes with auto-MDI/MDI-X, auto-Negotiation and non-blocking features. The switches of this series are designed for small network environment to strengthen its network connection and efficiency.
Certifications:- CE
- FCC Class A
- RoHS