/content/hbtbt/ae/en/search-results.html

    Servers

    WEBs-AX Controller

    The WEBs-AX Controller is a compact, embedded controller/server platform. The controller makes it possible to control and manage external devices over the Internet and present real-time information to users in web-based graphical views.

    Overview

    The WEBs-AX Controller is a compact, embedded controller/server platform. Building on the WEB-600, it combines integrated control, supervision, data logging, alarming, scheduling and network management functions with Internet connectivity and web serving capabilities in a small, compact platform. The controller makes it possible to control and manage external devices over the Internet and present real-time information to users in web-based graphical views. It is a member of Honeywell’s suite of controller/ server products, software applications and tools, which are designed to integrate a variety of devices and protocols into unified, distributed systems.

    These products are powered by the revolutionary Niagara AX Framework®, the industry’s leading software technology designed to integrate diverse systems and devices into a seamless system. WEBs-AX supports a wide range of protocols including Lon Works™, BACnet™, Modbus, oBIX and Internet standards. The WEBs-AX Framework also includes integrated network management tools to support the design, configuration, installation and maintenance of interoperable networks. The controller enhancements include data recovery services for battery less operation and increased operating ambient temperature. Battery maintenance is no longer necessary when using data recovery services. However, it can still be installed with an optional battery and can provide up to 10 minutes of operation during power outages and disturbances if equipped.

    Features & Benefits:
    • Embedded PowerPC Platform at 524MHz
    • Supports open and legacy protocols
    • QNX Real-time Operating System
    • Web User interface (standard) serves rich graphical browser presentations
    • Run stand-alone control, energy management, and integration applications
    • Supports two optional communications boards
    • Optional 16 and 34 point I/O Modules
    • Data Recovery Services prevents data loss during power interruptions
    • Optional battery is available for extended runtime
    Certifications:
    • RoHS
    • BTL
    • UL 916
    • C-UL listed to Canadian Standards Association
    • CE
    • FCC part 15 Class A
    Specifications

    Others

    • Communications Protocol
      • LonWorks™; BACnet™; Modbus; oBIX Client/Server driver
    • For Use With
      • LonWorks™; BACnet™; Modbus
    • Software
      • WEBs-AX Supervisor™ Software
    • Includes
      • 2 Ethernet Port; 1 RS-232 Port; 1 RS-485 Port; Web User Interface; Niagara Connectivity

    Others

    • Communications Protocol
      • LonWorks™; BACnet™; Modbus; oBIX Client/Server driver
    • For Use With
      • LonWorks™; BACnet™; Modbus
    • Software
      • WEBs-AX Supervisor™ Software
    • Includes
      • 2 Ethernet Port; 1 RS-232 Port; 1 RS-485 Port; Web User Interface; Niagara Connectivity
    • Communications Protocol : LonWorks™; BACnet™; Modbus; oBIX Client/Server driver
    • For Use With : LonWorks™; BACnet™; Modbus
    • Software : WEBs-AX Supervisor™ Software
    • Includes : 2 Ethernet Port; 1 RS-232 Port; 1 RS-485 Port; Web User Interface; Niagara Connectivity
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime