/content/hbtbt/ae/en/search-results.html

    Transponders

    Dual Input Single Output Module

    The MI-D2ICMO dual input/single output modules are used with the Morley-IAS intelligent fire alarm control panels to provide a dual input circuit from external devices and a single relay control output circuit.

    Overview

    The MI-D2ICMO dual input/single output modules are used with the Morley-IAS intelligent fire alarm control panels to provide a dual input circuit from external devices and a single relay control output circuit. Each input is continuously monitored for normal, open circuit and alarm conditions. Any change in the status of the input circuits are communicated to the panel where the appropriate actions may be undertaken. A single pole voltage free changeover relay is available for control of external devices or circuits.

    Features & Benefits:
    • Dual inputs
    • Single relay output
    • DIN rail mounting option
    • Surface mounting option
    • Tri-colour LED status indication
    • Built-in short circuit isolators
    • Visible address selector switches
    • LED status visible in 2 planes
    • Plug in connectors
    Certifications:
    • GEA GEI 1-082
    • CEA GEI 1-084
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
    • Maximum Operating Voltage
      • 30 voltage direct current
    • Minimum Input Voltage
      • 15 voltage direct current
    • Maximum Operating Humidity
      • <95 Percentage
    • Housing Color
      • Gray
    • Connection Size
      • 2.5 mm²
    • Number of Relay Channels
      • 1

    Others

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
    • Maximum Operating Voltage
      • 30 voltage direct current
    • Minimum Input Voltage
      • 15 voltage direct current
    • Maximum Operating Humidity
      • <95 Percentage
    • Housing Color
      • Gray
    • Connection Size
      • 2.5 mm²
    • Number of Relay Channels
      • 1
    • Minimum Operating Ambient Temperature : -20 degree Celsius
    • Maximum Operating Voltage : 30 voltage direct current
    • Minimum Input Voltage : 15 voltage direct current
    • Maximum Operating Humidity : <95 Percentage
    • Housing Color : Gray
    • Connection Size : 2.5 mm²
    • Number of Relay Channels : 1
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime