Transponders
Esserbus Transponder
Esserbus transponder is a refurbishment zone transponder for the fire alarm system 8000, IQ8Control and FlexES Control FACPs. Transponder generates 24V DC detector zone voltage inside the module.
Esserbus transponder is a refurbishment zone transponder for the fire alarm system 8000, IQ8Control and FlexES Control FACPs. Individual automatic fire detectors and manual call points (conventional technology) from other manufacturers can be connected to the 4 zone inputs of transponder. The voltage of all 4 zones can be configured to 24 V via the internal DC/DC module. An additional reset module is not required to operate third-party detectors. It has two relay outputs for general control purposes.
Features & Benefits:- For connection of 3rd party detectors
- Only one loop address is needed per transponder
- Max. 100 transponders per FACP
- Max. 31 transponders per loop
- Output current max. 125 mA per detector zone
- Variable reset delay of the detector zone (0 to 15 seconds)
- VdS
Others
- Minimum Storage Temperature
- -25 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Operating Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Storage Temperature
- 75 degree Celsius
- Contact Load
- 0.5 A @ 48 voltage direct current
- 1 A (Maximum) @ 30 voltage direct current
- Maximum Operating Humidity
- <95 Percentage
Others
- Minimum Storage Temperature
- -25 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Operating Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Storage Temperature
- 75 degree Celsius
- Contact Load
- 0.5 A @ 48 voltage direct current
- 1 A (Maximum) @ 30 voltage direct current
- Maximum Operating Humidity
- <95 Percentage
- Minimum Storage Temperature : -25 degree Celsius
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Maximum Operating Voltage : 15 voltage direct current
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Maximum Storage Temperature : 75 degree Celsius
- Contact Load : 0.5 A @ 48 voltage direct current|1 A (Maximum) @ 30 voltage direct current
- Maximum Operating Humidity : <95 Percentage