Transponders
MI-DCMO Adressable Control O/P Module
MI-DCMO Adressable Control O/P Module is used to operate dry contacts for door holders, air handling unit shut down or other similar functions.
MI-DCMO Addressable Control O/P Module can be used to operate dry contacts for door holders, air handling unit shut down or other similar functions. Optionally the module can be used to supervise wiring to the output load providing monitoring of the external load voltage or power supply. If the monitored voltage falls below threshold then a fault condition will be indicated. Each MI-DCMO uses one of the ninety-nine possible module addresses available on a loop. It responds to regular polling from the control panel indicated by a pulsing LED. Every successful communication and the command from the control panel the MI-DCMO will disconnect the supervision and connect the external power supply across the load. The disconnection of the supervision provides a positive indication to the control panel that the relay is activated. The MI-DCMO has a built-in isolator which may be switched out if required.
Features & Benefits:- DIN rail mounting option
- Surface mounting option
- Tri-colour LED status indication
- Built-in Short Circuit Isolators
- Visible Address selector switches
- LED status visible in 2 planes
- Plug in connectors
- GEA GEI 1-082
- CEA GEI 1-084
Others
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Minimum Input Voltage
- 15 voltage direct current
- Maximum Operating Voltage
- 30 voltage direct current
- Housing Color
- Gray
- Number of Relay Channels
- 1
- Maximum Operating Humidity
- <95 Percentage
- Connection Size
- 2.5 mm²
Others
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Minimum Input Voltage
- 15 voltage direct current
- Maximum Operating Voltage
- 30 voltage direct current
- Housing Color
- Gray
- Number of Relay Channels
- 1
- Maximum Operating Humidity
- <95 Percentage
- Connection Size
- 2.5 mm²
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Minimum Input Voltage : 15 voltage direct current
- Maximum Operating Voltage : 30 voltage direct current
- Housing Color : Gray
- Number of Relay Channels : 1
- Maximum Operating Humidity : <95 Percentage
- Connection Size : 2.5 mm²