/content/hbtbt/ae/en/search-results.html

    Transponders

    SenTRI Input/Output Interface Unit

    The SenTRI input/output interface units allows plant control and connection to other life safety systems such as sprinklers. These units provide highly flexible functionality and they are loop powered without the need for separate power supplies.

    Overview

    The SenTRI input/output interface units allows plant control and connection to other life safety systems such as sprinklers. These units provide highly flexible functionality and they are loop powered without the need for separate power supplies.

    Certifications:
    • EN54: Part 17 and EN54: Part 18
    • LPCB Approved
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 Percentage

    Others

    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Operating Humidity : 95 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime