/content/hbtbt/ae/en/search-results.html

    Transponders

    Transponder for UniVario

    Transponders for UniVario are supplied with energy via the 9 V DC group voltage input. For meeting the standard requirements of monitoring, an EOL-UV terminal element is connected to the detector base of the UniVario detector.

    Overview

    Transponders for UniVario are supplied with energy via the 9 V DC group voltage input. For meeting the standard requirements of monitoring, an EOL-UV terminal element is connected to the detector base of the UniVario detector. The interface requires external voltage supply. Additionally, two optionally monitored relay outputs are available.

    Features & Benefits:
    • Only one loop address is needed per transponder
    • Digital input
    • Loop monitoring in compliance with EN 54-13
    • Integrated loop isolator
    • Programmable relay outputs
    • Programmable relay reset function
    • Max. 100 transponders per fire alarm control panel
    • Max. 31 transponders per loop
    • Max. 127 detector zones per loop
    Certifications:
    • VdS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime