/content/hbtbt/ae/en/search-results.html

    Transponders

    Wall Mounting Control Output Module

    Morley-IAS MI-D240CMO control output module is used with the Morley-IAS intelligent fire alarm control panels to provide management of 240Vac loads.

    Overview

    The Morley-IAS MI-D240CMO control output modules are used with the Morley-IAS intelligent fire alarm control panels to provide management of 240Vac loads. The modules are loop powered devices controlling an unsupervised double pole relay output with one normally open and one normally closed contact.

    The output relay is a bi-stable device, latching in either the on or the off state on command from the fire alarm control panel. Each module uses one of the ninety-nine possible module addresses available on a loop. It responds to regular polling from the control panel, indicated by a pulsing LED every successful communication. Each module is supplied with a built-in isolator for protection. However, to increase application flexibility individual isolators may be switched out as required.

    Features & Benefits:
    • 240V AC mains switching
    • DIN rail mounting option
    • Surface mounting option
    • Bi-colour LED status indication
    • Built-in Short Circuit Isolators
    • Visible Address selector switches
    • Plug in connectors
    Certifications:
    • CEA GEI 1-084
    • GEA GEI 1-082
    Specifications

    Others

    • Contact Load
      • 5 ampere
    • Maximum Operating Voltage
      • 30 voltage direct current
    • Minimum Input Voltage
      • 15 voltage direct current
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
    • Maximum Operating Humidity
      • <95 Percentage
    • Number of Relay Channels
      • 1
    • Housing Color
      • Black
      • White

    Others

    • Contact Load
      • 5 ampere
    • Maximum Operating Voltage
      • 30 voltage direct current
    • Minimum Input Voltage
      • 15 voltage direct current
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
    • Maximum Operating Humidity
      • <95 Percentage
    • Number of Relay Channels
      • 1
    • Housing Color
      • Black
      • White
    • Contact Load : 5 ampere
    • Maximum Operating Voltage : 30 voltage direct current
    • Minimum Input Voltage : 15 voltage direct current
    • Minimum Operating Ambient Temperature : -20 degree Celsius
    • Maximum Operating Humidity : <95 Percentage
    • Number of Relay Channels : 1
    • Housing Color : Black|White
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime