Controller Licenses
Ascent Control Module Base License
The Alerton Ascent Control Module (ACM) is a agile controller with powerful assortment of features multiple global controller instances and multiple communication networks. Add-on Device packs available for both Alerton and Niagara AX base licenses.
The Alerton Ascent Control Module (ACM) is a agile controller with powerful assortment of features such as multiple global controller instances, and multiple communication networks. Add-on Device packs available for both Alerton and Niagara AX base licenses. The ACM hosts automation features such as schedules, trendlogs, alarms, zones and demand limiting.
Features & Benefits:- SCALABLE: Supports up to six EIA-485 LANs; two EIA-232 connections; two LON LANs; four TUX trunks; or 4 EXP trunks
- INTEROPERABLE: Supports the BACnet Protocol on Ethernet, BACnet IP, and MS/TP; Modbus TCP and RTU (EIA-485 and EIA-232); Alerton TUX, Alerton EXP, as well as many Niagara supported protocols
- ENTERPRISE READY: Supports BACnet/IP and can operate as a BACnet broadcast management device (BBMD) with NAT support for integration on enterprise and wide-area networks
- POWERFUL: Advanced processor and extended memory provide a fast, reliable platform for running DDC programming and global automation routines
- SEGMENTED DDC CODE: Allows multiple DDC program instances to run within a single controller, providing the ability to logically group sub-systems, improve uptime by enabling service on one system without impacting another, and maximizing flexibility in programming configuration
- RoHS Compliant
- CE (EN 60730-1)
- FCC Part 15 Class B
- ICES-003
- C-Tick listed
- UL 916 for open energy management equipment