Expansion Modules
Adpro Pro E Telescope Adapter
A pair of telescope adapters for PRO E detectors.
The ADPRO PRO E-series of passive infrared detectors was engineered to provide extraordinary reliability and accuracy. This new generation of PIRs evolved from the Xtralis defense-grade perimeter protection technology and our proven series of ADPRO PRO PIRs. This PIR portfolio is unmatched with innovative features such as 200m detection range, 360PROtect tamper protection, commission for one-man installation, and wireless communication. ADPRO PRO E-series detectors achieve unsurpassed performance even under precarious environmental conditions. The ADPRO PRO E-series PIR detectors are available in a variety of models to optimally address your perimeter, performance, and budget needs.
Please Sign In to view part numbers available for purchase based on your account