/content/hbtbt/ae/en/search-results.html

    Humidistats

    HumidiPRO™ Digital Humidity Control

    HumidiPRO™ offers Digital Humidity Control with automatic and manual control options as well as optional advanced features such as expandable range stops and dehumidification.

    Overview

    HumidiPRO™ offers Digital Humidity Control with automatic and manual control options as well as optional advanced features such as expandable range stops and dehumidification.

    HumidiPRO automatically adjusts humidity to protect windows from condensation in cold weather and can shut off humidification based on a pre-set outdoor high temperature limit (up to 90 °F). The homeowner can set HumidiPRO once at the beginning of a season and forget it. If needed, the homeowner can use the humidity boost feature to temporarily raise the humidity by 5% or 10%.

    Features & Benefits:
    • Automatic humidification (window protection) with included outdoor sensor
    • Manual humidification control
    • Manual dehumidification control
    • Dehumidifier compressor protection
    • Large, digital backlit display
    • Simple, intuitive programming
    • RH% and outdoor temperature calibration
    • Adjustable high and low range stops (10-90%)
    • Automatically detects presence of outdoor sensor to set control to Automatic or Manual Mode
    Specifications

    Others

    • For Use With
      • Whole Home Humidifiers or Dehumidifiers
    • Overall Width
      • 114 mm
    • Humidity Sensor Range
      • 10 to 60 %
    • Humidity Setpoint Range
      • 10 to 90 %
    • Supply Voltage Frequency
      • 50 to 60 Hz
    • Humidity Sensor Accuracy
      • ± 5 %
    • Supply Voltage
      • 18 to 30 VAC
      • 18 to 30 VAC
    • Mounting Type
      • Wall
    • Includes
      • HumidiPRO Control, Outdoor Sensor, Mounting Hardware
    • Overall Height
      • 86 mm
    • Setpoint Temperature Range
      • 0 to 48.9 C

    Others

    • For Use With
      • Whole Home Humidifiers or Dehumidifiers
    • Overall Width
      • 114 mm
    • Humidity Sensor Range
      • 10 to 60 %
    • Humidity Setpoint Range
      • 10 to 90 %
    • Supply Voltage Frequency
      • 50 to 60 Hz
    • Humidity Sensor Accuracy
      • ± 5 %
    • Supply Voltage
      • 18 to 30 VAC
      • 18 to 30 VAC
    • Mounting Type
      • Wall
    • Includes
      • HumidiPRO Control, Outdoor Sensor, Mounting Hardware
    • Overall Height
      • 86 mm
    • Setpoint Temperature Range
      • 0 to 48.9 C
    • For Use With : Whole Home Humidifiers or Dehumidifiers
    • Overall Width : 114 mm
    • Humidity Sensor Range : 10 to 60 %
    • Humidity Setpoint Range : 10 to 90 %
    • Supply Voltage Frequency : 50 to 60 Hz
    • Humidity Sensor Accuracy : ± 5 %
    • Supply Voltage : 18 to 30 VAC|18 to 30 VAC
    • Mounting Type : Wall
    • Includes : HumidiPRO Control, Outdoor Sensor, Mounting Hardware
    • Overall Height : 86 mm
    • Setpoint Temperature Range : 0 to 48.9 C
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime