I/O Modules
Eight-way Dry Contact Interface
DLLI8I8O is an eight-way dry contact interface with LED indicator outputs, that allows mechanical and electronic switches to communicate directly to the DyNet network.
DLLI8I8O is an eight-way dry contact interface with LED indicator outputs, that allows mechanical and electronic switches to communicate directly to the DyNet network.
Features & Benefits:- Compact size Allows installation in electrical wall boxes for easy integration
- Eight dry contact inputs Each dry contact trigger is individually programmable for a range of tasks
- Eight indicator outputs Each output is individually programmable to drive an external LED indicator sharing a common cathode, communicating current system status or settings
- CE
- FCC
- ICES
- RCM
- RoHS
- UL/Cul
Others
- Type
- I/O Module
- Mounting Type
- Recessed
Others
- Type
- I/O Module
- Mounting Type
- Recessed
- Type : I/O Module
- Mounting Type : Recessed