/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Escape Route Technology, Networked Control Devices, Housings Hat Rail

    Control devices for top hat rail mounting

    Overview

    Approved for controlling electrical locking elements in the course of escape and rescue routes gem.

    EltVTR.

    Features & Benefits:
    • Connection possibility for door terminals and operating
    • elements
    • Connection option for locking elements
    • Adjustable time sequences for max. continuous release,
    • delay continuous release, short-time release, pre-alarm,
    • alarm time, orientation signal,
    • Monitoring of the door open time with short-time unlocking.
    • With 4 programmable inputs for:
    • - Control of locking / unlocking, short-time unlocking,
    • alarm acknowledgment via a potential-free contact of
    • operating elements such as card reader, door code
    • devices or similar
    • - Short-time unlocking via access control system
    • or
    • - Emergency release via fire alarm system or
    • - Lock with priority over intrusion alarm system
    • or
    • - Release via timer, and much more.
    • With 4 parameterizable relay outputs for:
    • - Door locked / unlocked or
    • - Door open / closed or
    • - Collective alarm or single alarm,
    • - Control door opener / motor lock / swing door drive /
    • parking system.
    • TS bus interface for parameterization via software (FTManager)
    • and networking for parallel operation on visualization
    • software, Tableau and OPC Server
    • Connections: screw-type terminals
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime