/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Flame Detector

    Eltek flame detectors with conventional inputs and 230V AC local power supply with battery backup for address unit operation. Used for connecting conventional detectors to a Quad loop.

    Overview

    The Eltek flame detectors with conventional inputs and 230V AC local power supply with battery backup for address unit operation. Used for connecting conventional detectors to a Quad loop.

    Features & Benefits:
    • Supply voltage is 230VAC
    • Conventional loop is 12,18,24VDC (optional)
    • Alarm resistance is 47Ohms/2W
    • Rest current per zone is 6mA (3.9 kOhm)
    • Battery is 0.7Ah (included)
    • Power consumption is 12VDC: 100mA
    • The larger battery can be installed at needs (12V)
    Certifications:
    • IP44 Rated
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime