I/O Modules
Mixed Panel Bus I/O Module
XF830A Mixed Panel Bus I/O Module featuring an integrated terminal socket and a variety of inputs and outputs. The Mixed Panel Bus I/O module has a light-gray housing and match the XL800 design.
XF830A Mixed Panel Bus I/O Module featuring an integrated terminal socket and a variety of inputs and outputs. The Mixed Panel Bus I/O module has a light-gray housing and match the XL800 design. These module is automatically commissioned (with firmware download) by the controller. Mixed Panel Bus I/O module offers 20 Input, 14 Output and 18 Status LED.
Features & Benefits:- Mixed Panel Bus I/O Modules
- Light-grey housing
Others
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Relay Current
- 3 ampere
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Voltage
- 24 voltage direct current
- 24 voltage alternating current
- Normal Input Current
- 200 milliampere
- 95 milliampere
- Communications Protocol
- Panel Bus
- Type
- Mixed I/O Module
- Number of Outputs
- 6
- 8
- LED Circuit-Status Indicators
- 1
- Includes
- Bridge Connector
- Concentrator Type
- Wired
- Number of Inputs
- 20
- 8
- Approved Location
- C22.2
- CE
- EN 60730-1
- EN 60730-2-9
- EN60529
- UL 916
- Total Ports
- 28
- Network Connector Type
- Panel Bus
- Memory Back-Up
- Condensador goldcap para una memoria intermedia de 72 horas
- Goldcap Capacitor for 72 hours Buffer
- Goldcap-Kondensator für 72 Stunden Pufferung
- Goldcap-condensator voor 72 uur buffer
- condensatore goldcap per 72 ore di continuità
- Input and Output Type
- Analog
- Analog 8
- Analog/Binary
- Analog/Relay
- Mounting Type
- DIN Rail
- Control Software
- Free Programmable with CARE Software
- Programmable with Standard Modal Software Module
- Terminal Type
- Push In
Others
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Relay Current
- 3 ampere
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Voltage
- 24 voltage direct current
- 24 voltage alternating current
- Normal Input Current
- 200 milliampere
- 95 milliampere
- Communications Protocol
- Panel Bus
- Type
- Mixed I/O Module
- Number of Outputs
- 6
- 8
- LED Circuit-Status Indicators
- 1
- Includes
- Bridge Connector
- Concentrator Type
- Wired
- Number of Inputs
- 20
- 8
- Approved Location
- C22.2
- CE
- EN 60730-1
- EN 60730-2-9
- EN60529
- UL 916
- Total Ports
- 28
- Network Connector Type
- Panel Bus
- Memory Back-Up
- Condensador goldcap para una memoria intermedia de 72 horas
- Goldcap Capacitor for 72 hours Buffer
- Goldcap-Kondensator für 72 Stunden Pufferung
- Goldcap-condensator voor 72 uur buffer
- condensatore goldcap per 72 ore di continuità
- Input and Output Type
- Analog
- Analog 8
- Analog/Binary
- Analog/Relay
- Mounting Type
- DIN Rail
- Control Software
- Free Programmable with CARE Software
- Programmable with Standard Modal Software Module
- Terminal Type
- Push In
- Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Relay Current : 3 ampere
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Voltage : 24 voltage direct current|24 voltage alternating current
- Normal Input Current : 200 milliampere|95 milliampere
- Communications Protocol : Panel Bus
- Type : Mixed I/O Module
- Number of Outputs : 6|8
- LED Circuit-Status Indicators : 1
- Includes : Bridge Connector
- Concentrator Type : Wired
- Number of Inputs : 20|8
- Approved Location : C22.2|CE|EN 60730-1|EN 60730-2-9|EN60529|UL 916
- Total Ports : 28
- Network Connector Type : Panel Bus
- Memory Back-Up : Condensador goldcap para una memoria intermedia de 72 horas|Goldcap Capacitor for 72 hours Buffer|Goldcap-Kondensator für 72 Stunden Pufferung|Goldcap-condensator voor 72 uur buffer|condensatore goldcap per 72 ore di continuità
- Input and Output Type : Analog|Analog 8|Analog/Binary|Analog/Relay
- Mounting Type : DIN Rail
- Control Software : Free Programmable with CARE Software|Programmable with Standard Modal Software Module
- Terminal Type : Push In