/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Pluggable Panel Bus Output Modules

    Pluggable Panel Bus Modules allow you to monitor and control remote points using 2-wire communication with the main controller.

    Overview

    Pluggable panel bus output modules allow you to monitor and control remote points using 2-wire communication with the main controller. Pluggable panel bus output modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: simply unplug the “old” and insert the “new” module.

    Features & Benefits:
    • Lon Mark® compliant
    • 2-wire LonWorks bus interface between the controller and I/O.
    • Requires no additional field terminals
    • Usable with Excel 800 controllers in conjunction with standard internal I/O modules
    • Automatic binding and commissioning to Excel 800 controllers when using CARE software
    Certifications:
    • UL916
    Specifications

    Others

    • Control Software
      • CARE 8
    • Network Connector Type
      • Panel Bus
    • Approved Location
      • CE
      • UL 916
    • For Use With
      • Excel 800 Controller
    • Memory Back-Up
      • Condensador goldcap para una memoria intermedia de 72 horas
      • Goldcap Capacitor for 72 hours Buffer
      • Goldcap-Kondensator für 72 Stunden Pufferung
      • Goldcap-condensator voor 72 uur buffer
      • condensatore goldcap per 72 ore di continuità
    • Communications Protocol
      • Panel Bus
    • Concentrator Type
      • 2-Wired
    • Type
      • Manual Override Module

    Others

    • Control Software
      • CARE 8
    • Network Connector Type
      • Panel Bus
    • Approved Location
      • CE
      • UL 916
    • For Use With
      • Excel 800 Controller
    • Memory Back-Up
      • Condensador goldcap para una memoria intermedia de 72 horas
      • Goldcap Capacitor for 72 hours Buffer
      • Goldcap-Kondensator für 72 Stunden Pufferung
      • Goldcap-condensator voor 72 uur buffer
      • condensatore goldcap per 72 ore di continuità
    • Communications Protocol
      • Panel Bus
    • Concentrator Type
      • 2-Wired
    • Type
      • Manual Override Module
    • Control Software : CARE 8
    • Network Connector Type : Panel Bus
    • Approved Location : CE|UL 916
    • For Use With : Excel 800 Controller
    • Memory Back-Up : Condensador goldcap para una memoria intermedia de 72 horas|Goldcap Capacitor for 72 hours Buffer|Goldcap-Kondensator für 72 Stunden Pufferung|Goldcap-condensator voor 72 uur buffer|condensatore goldcap per 72 ore di continuità
    • Communications Protocol : Panel Bus
    • Concentrator Type : 2-Wired
    • Type : Manual Override Module
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime