/content/hbtbt/ae/en/search-results.html

    I/O Modules

    XCITE I/O Expansion Module

    Honeywell provides XCITE I/O Expansion Modules for use with the IQ 3XCITE/96 and /128 controllers, offering additional input and output channel connection points.

    Overview

    Honeywell provides XCITE I/O Expansion Modules for use with the IQ 3XCITE/96 and /128 controllers, offering additional input and output channel connection points. Also compatible with the IQ4E, IQ4NC/XNC controllers and 4E/IO module range (firmware v3.30 onwards). XCITE/IO modules provide a comprehensive choice of universal, thermistor and digital inputs, plus analogue and relay outputs.

    Features & Benefits:
    • Up to 15 I/O modules per controller
    • Versatile I/O bus allows convenient placement of modules
    • Up to 30 meters (32 yards) I/O bus length
    • Powered from controller I/O bus or external PSU
    • Two part I/O connectors for easy installation/commissioning
    • Standard TS35 DIN rail mounting
    Specifications

    Others

    • Maximum Output Voltage
      • 10 VDC
    • Maximum Output Current
      • 20 mA

    Others

    • Maximum Output Voltage
      • 10 VDC
    • Maximum Output Current
      • 20 mA
    • Maximum Output Voltage : 10 VDC
    • Maximum Output Current : 20 mA
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime