/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    PATPE

    Contemporary Panel by Ex-Or user interface features a sleek, contemporary design and incorporates the latest in field effect technology that detects an approaching user and wakes up initiating a wall-wash lighting effect to encourage interaction.

    Overview

    Contemporary Panel by Ex-Or detects an approaching user and wakes up initiating a wall-wash lighting effect to encourage interaction. The Application Module contains buttons, rim, base and mounting plate, which can be mixed and matched to suit décor. The Communication Module contains all of the logical and network functions and is pre-programmed off-site, allowing commissioning to commence prior to finish options being finalized.

    Features & Benefits:
    • Hidden sensory inputs
    • Multiple language and icon labelling
    • Décor-matching options
    Certifications:
    • CE
    • RCM
    • FCC
    • ICES
    • RoHS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime