/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    Wireless DALI Controller

    Honeywell DALI Controller is a wireless-controller unit for DALI-based lights that controls light functions based on the input from Honeywell Occupancy sensor.

    Overview

    Honeywell DALI Controller is a wireless-controller unit for DALI-based lights that controls light functions based on the input from Honeywell Occupancy sensor.

    The DAL Controller is controlled wirelessly and sends data to Honeywell Gateway followed by server for analysis. The DALI Controller can be accessed for manual operation through an easy-to-use web-app from the server. The controller can also receive lux level information from sensor via ZigBee connection. The compact design of the controller ensures that it can be mounted to a true ceiling or placed on a false ceiling. The DALI has an in-built antenna for easy integration and can control up to 64 lights.

    Features & Benefits:
    • Wirelessly controllable with a smart device using external gateway
    • Inputs: ACL, ACN
    • Controls up to 64 lights
    • Uses built in flash memory to store device settings
    • Ensures quick and easy mount
    Specifications

    Others

    • Overall Height
      • 95 mm
    • Supply Voltage
      • 230 V
    • Maximum Operating Voltage
      • 16 V
    • Overall Width
      • 84 mm
    • For Use With
      • Honeywell Lighting Management System; Honeywell Wireless Occupancy Sensor; Ambient Sensor
    • Network Connection Type
      • Wireless
    • Mounting Type
      • Ceiling
    • Control Type
      • Wireless
    • Communications Protocol
      • Zigbee
    • Network Connection
      • Yes
    • Regulatory Approvals
      • CE
    • Maximum Output Current
      • 250 mA

    Others

    • Overall Height
      • 95 mm
    • Supply Voltage
      • 230 V
    • Maximum Operating Voltage
      • 16 V
    • Overall Width
      • 84 mm
    • For Use With
      • Honeywell Lighting Management System; Honeywell Wireless Occupancy Sensor; Ambient Sensor
    • Network Connection Type
      • Wireless
    • Mounting Type
      • Ceiling
    • Control Type
      • Wireless
    • Communications Protocol
      • Zigbee
    • Network Connection
      • Yes
    • Regulatory Approvals
      • CE
    • Maximum Output Current
      • 250 mA
    • Overall Height : 95 mm
    • Supply Voltage : 230 V
    • Maximum Operating Voltage : 16 V
    • Overall Width : 84 mm
    • For Use With : Honeywell Lighting Management System; Honeywell Wireless Occupancy Sensor; Ambient Sensor
    • Network Connection Type : Wireless
    • Mounting Type : Ceiling
    • Control Type : Wireless
    • Communications Protocol : Zigbee
    • Network Connection : Yes
    • Regulatory Approvals : CE
    • Maximum Output Current : 250 mA
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime