Plant & Integration Controllers
PANTHER Controller
PANTHER Controllers features inputs and outputs protection against overvoltage up to 24V AC and 35V DC and provides additional protection against short circuits via a changeable fuse
The PANTHER Controllers has built-in communication capability, allowing it to be integrated into existent systems or into an open LONWORKS® network communicating with room/zone controllers or 3rd-party products. It can also serve as a stand-alone controller.
The PANTHER Controller supports standard LONMARK™ Network Variables according to LONMARK Interoperability Guidelines V.3.0. It can serve 22 integrated I/Os and supports peer-to-peer communication Typical areas of application include heating systems, district heating systems, and air conditioning plants for restaurants, shops, offices, and small branch government buildings Thus, in the case of larger-scale applications, several different controllers can be linked and accessed. The system firmware is stored in Flash EPROM, located in the application module and allowing for easy upgrading of the operating system via download
Features & Benefits:- Various state-of-the-art communication options
- Unique features in open LONWORKS® networks
- Reduced engineering and start-up costs
- Easy and flexible installation
- Hardware/software options
- CE
- Meets FCC Part 15
Others
- Communication Technology
- Directly connectable via application card
- LonWorks bus for data exchange with other PANTHER, or TIGER controllers, and building automation management systems with ARENA, or alarm monitoring with RANGER; models available with C-Bus, for data exchange with other PANTHER or MCR200 controllers (max. 30 devices per bus)
- LonWorks(R) Directly Connectable via Application Card
- Memory Back-Up
- Goldcap Capacitor for 72 hours RAM and Real-Time Clock Buffering
- Goldcap Capacitor for 72 hours RAM and Real-Time Clock Buffering
- Control Software
- Free programmable with CARE software or configurable with COACH engineering tool. Application card with control software, with hundreds of different selectable applications and parameter settings.
- Free programmable with CARE software or configurable with COACH engineering tool. Application card with control software, with hundreds of different selectable applications and parameter settings.
- Management Applications
- ARENA 3.00
- Type of Terminals
- Screw Terminals with Terminal Block
- Number of digital inputs
- 4
- Mounting Type
- DIN Rail or Cabinet Front Door
- DIN Rail or Cabinet Front Door
Others
- Communication Technology
- Directly connectable via application card
- LonWorks bus for data exchange with other PANTHER, or TIGER controllers, and building automation management systems with ARENA, or alarm monitoring with RANGER; models available with C-Bus, for data exchange with other PANTHER or MCR200 controllers (max. 30 devices per bus)
- LonWorks(R) Directly Connectable via Application Card
- Memory Back-Up
- Goldcap Capacitor for 72 hours RAM and Real-Time Clock Buffering
- Goldcap Capacitor for 72 hours RAM and Real-Time Clock Buffering
- Control Software
- Free programmable with CARE software or configurable with COACH engineering tool. Application card with control software, with hundreds of different selectable applications and parameter settings.
- Free programmable with CARE software or configurable with COACH engineering tool. Application card with control software, with hundreds of different selectable applications and parameter settings.
- Management Applications
- ARENA 3.00
- Type of Terminals
- Screw Terminals with Terminal Block
- Number of digital inputs
- 4
- Mounting Type
- DIN Rail or Cabinet Front Door
- DIN Rail or Cabinet Front Door
- Communication Technology : Directly connectable via application card|LonWorks bus for data exchange with other PANTHER, or TIGER controllers, and building automation management systems with ARENA, or alarm monitoring with RANGER; models available with C-Bus, for data exchange with other PANTHER or MCR200 controllers (max. 30 devices per bus)|LonWorks(R) Directly Connectable via Application Card
- Memory Back-Up : Goldcap Capacitor for 72 hours RAM and Real-Time Clock Buffering|Goldcap Capacitor for 72 hours RAM and Real-Time Clock Buffering
- Control Software : Free programmable with CARE software or configurable with COACH engineering tool. Application card with control software, with hundreds of different selectable applications and parameter settings.|Free programmable with CARE software or configurable with COACH engineering tool. Application card with control software, with hundreds of different selectable applications and parameter settings.
- Management Applications : ARENA 3.00
- Type of Terminals : Screw Terminals with Terminal Block
- Number of digital inputs : 4
- Mounting Type : DIN Rail or Cabinet Front Door|DIN Rail or Cabinet Front Door