/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    AHU Temperature Controller

    The standalone micro-controller based LCD temperature controller provides proportional plus integral (P+I) and on/off temperature control for commercial heating, ventilating & air conditioning system.

    Overview

    The standalone micro-controller based LCD temperature controller provides proportional plus integral (P+I) and on/off temperature control for commercial heating, ventilating & air conditioning system such as hydronic heating, air handling unit, heat exchanger or condensing tower. This controller has a modulating 2 to 10Vdc or 4 to 20mA analogue output and a 2A on/off output to realize various optional control functions including cool/heat changeover, heat/cool sequence control, emergency interlocking and auto-alarming control.

    Features & Benefits:
    • PI control action provides accurate, stable and comfortable temperature control
    • Backlit LCD to display both setting and measured value
    • Adjustable Zero Energy Band, On/Off Differential, Proportional Band and Temperature Offset
    • Optional 2 to 10Vdc or 4 to 20mA direct acting and reverse acting Analog output
    • Selectable internal and external temperature sensor
    • Wide temperature control range
    • Watch Dog Timer to resume the controller from hanging condition
    • Brownout effect to avoid malfunctioning and care on power On and power Off
    • Pluggable terminal block allows pre-wiring outside of the controller
    Specifications

    Others

    • Maximum Setpoint Temperature
      • 110 degree Celsius
    • Overall Width
      • 135 millimetre
    • Overall Height
      • 115 millimetre
    • Minimum Setpoint Temperature
      • 5 degree Celsius
    • Supply Voltage
      • 24 voltage alternating current
    • Number of Sensors Included
      • 1
    • Controller Type
      • Micro-controller
    • Supply Voltage Frequency
      • 50/60 HTZ
    • For Use With
      • Hydronic Heating; Air Handling Unit; Heat Exchanger; Condensing Tower
    • Detection Sensor Type
      • RTD PT1000 Temperature
    • Temperature Sensor Output
      • 2 to 10Vdc or 4 to 20mA Modulating (Analog); 2A on/off (Digital)
    • Number of Relay Outputs
      • 2

    Others

    • Maximum Setpoint Temperature
      • 110 degree Celsius
    • Overall Width
      • 135 millimetre
    • Overall Height
      • 115 millimetre
    • Minimum Setpoint Temperature
      • 5 degree Celsius
    • Supply Voltage
      • 24 voltage alternating current
    • Number of Sensors Included
      • 1
    • Controller Type
      • Micro-controller
    • Supply Voltage Frequency
      • 50/60 HTZ
    • For Use With
      • Hydronic Heating; Air Handling Unit; Heat Exchanger; Condensing Tower
    • Detection Sensor Type
      • RTD PT1000 Temperature
    • Temperature Sensor Output
      • 2 to 10Vdc or 4 to 20mA Modulating (Analog); 2A on/off (Digital)
    • Number of Relay Outputs
      • 2
    • Maximum Setpoint Temperature : 110 degree Celsius
    • Overall Width : 135 millimetre
    • Overall Height : 115 millimetre
    • Minimum Setpoint Temperature : 5 degree Celsius
    • Supply Voltage : 24 voltage alternating current
    • Number of Sensors Included : 1
    • Controller Type : Micro-controller
    • Supply Voltage Frequency : 50/60 HTZ
    • For Use With : Hydronic Heating; Air Handling Unit; Heat Exchanger; Condensing Tower
    • Detection Sensor Type : RTD PT1000 Temperature
    • Temperature Sensor Output : 2 to 10Vdc or 4 to 20mA Modulating (Analog); 2A on/off (Digital)
    • Number of Relay Outputs : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime