/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    Case Management System Display Module

    The Case Management System Display Modules are a part of Case Management Systems. They can be mounted remotely to give the store staff an at-a-glance view of actual case temperature and operating status.

    Overview

    The Case Management System is a component of Novar’s Spectrum Advanced Refrigeration Control System. It consists of two elements : The Control Module and the Display Module. The Case Management System Modules can be mounted remotely to give the store staff an at-a-glance view of actual case temperature and operating status. During normal operation, the display shows the case i.e discharge air and temperature. During a defrost cycle, drain down and recovery periods, a “dEF” message is displayed. Two buttons on the front of the display can be used to display the simulated product probe temperature or during a defrost cycle to display the product or discharge-air temperature.

    Features & Benefits:
    • Two buttons on the front display displays the simulated product probe temperature
    • Three miniature status LED’s to the right of the two buttons which operates independently
    • Reliable
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime