/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    Multi-Channel Valve Controller

    Multi-Channel Valve Controllers are Stepper Valve Controllers providing comprehensive EEV and EEPR valve control for multi-evaporator display cases, multi-valve sub-cooler applications and centralized EEPR Suction Pressure Regulation applications.

    Overview

    Multi-Channel Valve Controllers are Stepper Valve Controllers providing comprehensive EEV and EEPR valve control for multi-evaporator display cases, multi-valve sub-cooler applications and centralized EEPR Suction Pressure Regulation applications. The Multi-Channel Valve Controllers manages all valve control functions in a variety configurations. When used in multi-circuit EEPR applications, the controller provides four individual channels of stepper EEPR valve positioning assuring your cases will always be operating the optimal temperatures and suction pressure. In multi-evaporator case control applications, the controller manages up to three Electronic Expansion Valves (EEV) optimizing superheat assuring maximum coil energy efficiency.

    Features & Benefits:
    • BACnet MS/TP Communication protocol for easy integration with other equipment
    • Works with 12Vdc bipolar or unipolar stepper valves from multiple manufactures
    • Flexible Applications
    • Two available models for application optimized price/performance
    • Simple Remote I/O mode available in all models
    • Works with or without available RCC-RUI Remote User Interface
    Certifications:
    • UL 60730-1
    • FCC, Part 15, Class A
    • Industry Canada ICES-003, Class A
    Specifications

    Others

    • Communications Protocol
      • BACnet MS/TP

    Others

    • Communications Protocol
      • BACnet MS/TP
    • Communications Protocol : BACnet MS/TP
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime