Temperature Controllers
Temperature and Defrost Controller Kit
Temperature and Defrost Controller Kits includes KE2 Temp + Air Defrost controller, temperature sensor - 45”, sensor ziptie, liquid tight cord grip, self-tapping mounting screws, screws for high voltage shield and programming sticker
Temperature and Defrost Controller Kits includes KE2 Temp + Air Defrost controller, temperature sensor - 45in, sensor ziptie, liquid tight cord grip, self-tapping mounting screws, screws for high voltage shield and programming sticker. These Kits are designed to simplify refrigeration controls by combining the functions of a thermostat and defrost time clock — increasing functionality and reducing wiring. The robust design provides versatility for a wide range of air defrost applications. When applied to medium temperature applications of 37F and higher, the built-in defrost clock may be used to perform time-initiated and time-terminated defrost cycles.
Features & Benefits:- Ideal for truck stock - Eliminates a defrost timeclock and a thermostat
- Simplifies wiring, reducing installation time
- Custom defrost schedule
- Off time defrost on pre-defined schedule
- Compressor protection - maximum starts per hour
- Manual defrost
- IP65