Temperature Controllers
Temperature Plus Valve Kit
Temperature Plus Valve kits includes KE2 Temp + Valve controller, 10’ pressure transducer, temperature sensor - 45”, temperature sensor - 10’, self-tapping mounting screws, sensor ziptie , screwdriver and screws for high voltage shield.
Temperature Plus Valve kits includes KE2 Temp + Valve controller, 10’ pressure transducer, temperature sensor - 45”, temperature sensor - 10’, self-tapping mounting screws, sensor ziptie , screwdriver and screws for high voltage shield. The KE2 Temp +Valve Control replaces a thermostat and a defrost time clock in air defrost applications, simplifying the installation. In addition, the KE2 Temp + Valve Control drives an electronic expansion valve, electronic evaporator pressure regulating valve or an electronic hot gas bypass valve.
Features & Benefits:- Simplifies wiring, saves installation time
- When used with the KE2 LDA, displays a Local Area Dashboard showing controllers connected to the local LDA network
- 366 days of temperature data logging when used with the KE2 Flash Drive
- Custom defrost schedule
- Off time defrost on pre-defined schedule
- Compressor protection - maximum starts per hour adjustable
- Manual defrost
- Keypad lock feature