/content/hbtbt/ae/en/search-results.html

    Thermostats

    Bulk Packing Fan Coil Control Digital Thermostat

    Honeywell provides fan coil control digital thermostats which are designed for 3-speed fan and valve control in a fan coil system.

    Overview

    Honeywell provides fan coil control digital thermostats which are designed for 3-speed fan and valve control in a fan coil system. The thermostat measures the room temperature via integrated sensor and maintains the set point by delivering on/off valve control command outputs. The fan setting can be selected as manual or automatic 3- speed operation. When in “manual” mode, the fan is switched to the selected speed via control output FH (high), FM (Medium) , FL (Low). While in “automatic“ mode, fan speed depends on the difference between room temperature and set point. When room temperature reaches the set point, the valve will be closed, and the fan will be closed in the meanwhile.

    Features & Benefits:
    • Memorized time off
    • Cycle Per Hour (CPH)
    • Random start up
    • LCD display with simple user interface
    • Room temperature or set point temperature display selectable
    • Manual or automatic fan speed selectable
    • User setting can be stored with power loss
    • Freeze protection available
    • Four keypad lock options
    • Heating and cooling set point limitation
    Specifications

    Others

    • Supply Voltage
      • 220 voltage alternating current
    • Actuator Included
      • No
    • Mounting Type
      • Flush Mount
    • Supply Voltage Frequency
      • 50 HTZ
      • 50 hertz

    Others

    • Supply Voltage
      • 220 voltage alternating current
    • Actuator Included
      • No
    • Mounting Type
      • Flush Mount
    • Supply Voltage Frequency
      • 50 HTZ
      • 50 hertz
    • Supply Voltage : 220 voltage alternating current
    • Actuator Included : No
    • Mounting Type : Flush Mount
    • Supply Voltage Frequency : 50 HTZ|50 hertz
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime