/content/hbtbt/ae/en/search-results.html

    Thermostats

    Phoenix Temperature Controller

    Phoenix Temperature Controllers by Phoenix Controls  are specifically designed for room applications where constant volume valves are used and there is a need for local hydronic reheat control.

    Overview

    The Phoenix Controls PTC Series Thermostats are specifically designed for room applications where constant volume valves are used and there is a need for local hydronic reheat control.

    The product features a backlit LCD display with dedicated function menu keys for simple operation. Accurate temperature control is achieved with proportional integral control algorithm, which virtually eliminates temperature drift associated with traditional, differential-based thermostats. Models are available for three point floating and analogue 0 to 10V DC control. In addition, remote room sensing is available.

    Features & Benefits:
    • Advanced occupancy functions
    • Ready for PIR accessory cover
    • Pre-configured sequences of operation
    • Configuration setup utility
    • Lockable Keypad
    • Auxiliary output
    • LonTalk or BACnet communications
    • Simple plug and play operation
    Certifications:
    • RoHS
    • FCC
    • UL 873
    • Industry Canada (ICES-003)
    • C-Tick (AS/NZS CISPR 22 compliant)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime