/content/hbtbt/ae/en/search-results.html

    Thermostats

    TMX Thermostatic Expansion Valve

    TMX Thermostatic Expansion Valves for use in general refrigeration and original equipment with interchangeable orifice cartridges, solder or flare base, adjustable superheat setting, external pressure equalization and with balanced port

    Overview

    TMX Thermostatic Expansion Valves are for Plants with one or more circuits, refrigerated cabinets, deep freezing plants, milk cooling units, water chillers, air conditioning systems, cold stores, heat pumps. For plants with single and multiple injection, with high or low flow resistance, for all kind of distributors

    Specifications

    Others

    • Capillary Length
      • 2 metre
    • Heating Minimum Setpoint Temperature
      • -10 degree Celsius
    • Maximum Operating Pressure
      • 29 bar (air pressure)
    • Supply Pressure Rating
      • 32 bar (air pressure)
    • Mounting Type
      • Base

    Others

    • Capillary Length
      • 2 metre
    • Heating Minimum Setpoint Temperature
      • -10 degree Celsius
    • Maximum Operating Pressure
      • 29 bar (air pressure)
    • Supply Pressure Rating
      • 32 bar (air pressure)
    • Mounting Type
      • Base
    • Capillary Length : 2 metre
    • Heating Minimum Setpoint Temperature : -10 degree Celsius
    • Maximum Operating Pressure : 29 bar (air pressure)
    • Supply Pressure Rating : 32 bar (air pressure)
    • Mounting Type : Base
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime