Wall Modules
Alerton Wireless Temperature and Humidity Sensor
Alerton's point-to-point wireless temperature sensor integrates seamlessly with a wide range of controllers and adds fully programmable building automation control without the hassles and costs associated with mounting and wiring a wall module
Alerton’s Wireless Temperature and Humidity Sensor integrates seamlessly with the AZW-5000 wireless system to make temperature and humidity data available to a wide range of VisualLogic® controllers. It is part of a fully programmable building automation system that does not require opening walls to run wires. There are two models of the Wireless Temperature and Humidity Sensor: one with a temperature setpoint knob and manual override (WTS-1050-H), and one without setpoint or override (WTS-1000-H)
Others
- Maximum Operating Ambient Temperature
- 37 degree Celsius
- 99 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 45 degree Fahrenheit
- 7 degree Celsius
- Setpoint Knob
- Yes
Others
- Maximum Operating Ambient Temperature
- 37 degree Celsius
- 99 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 45 degree Fahrenheit
- 7 degree Celsius
- Setpoint Knob
- Yes
- Maximum Operating Ambient Temperature : 37 degree Celsius|99 degree Fahrenheit
- Minimum Operating Ambient Temperature : 45 degree Fahrenheit|7 degree Celsius
- Setpoint Knob : Yes
Others
Please Sign In to view part numbers available for purchase based on your account