Wall Modules
CentraLine Wall Module
The CLCMTR7x series are 2-wire, non-polarity sensitive, Sylk Bus communicating wall modules for use with LYNX controllers.
The CLCMTR7x series are 2-wire, non-polarity sensitive, Sylk Bus communicating wall modules for use with LYNX controllers. All models have a space-temperature sensor and an LCD panel with three soft keys and two Up/Down adjustment keys. The CLCMTR7x-H models include an onboard humidity sensor.
Features & Benefits:- User-access to LYNX controller parameters
- Customized parameter-access
- Retention of user configuration, including set points, after a power outage
- Access (CLCMTR75 and /-H) to LYNX Scheduling
- CE
- UL94-HB