/content/hbtbt/ae/en/search-results.html

    Wall Modules

    Fume Hood Display

    The Sentry Fume Hood Displays by Phoenix Controls are touch-screen, color displays, used on fume hoods with Phoenix Controls venturi valves for airflow control and monitoring.

    Overview

    The Sentry Fume Hood Displays by Phoenix Controls are touch-screen, color displays, used on fume hoods with Phoenix Controls venturi valves for airflow control and monitoring.

    Airflow through these fume hoods is achieved with the use of constant volume valves (CV), two position valves or variable air volume valves (VAV).

    Features & Benefits:
    • Colour touch screen, 3.2” diagonal
    • Configurable display, either showing face velocity or airflow
    • Audible and visual alarms
    • Menu driven touch display for fast, instinctive configuration
    • Intelligent discovery of local valve controller to speed up the configuration process
    • Software and firmware upgradable over a mini USB port, located at the bottom of the enclosure
    • Three levels of passcodes to protect critical configuration parameters
    Certifications:
    • RoHS
    • FCC
    • UL96V0
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Display Functions
      • Cubic Feet per Minute (CFM)
      • Feet per Minute (fpm)
      • Liters per Second (l/s)
      • Meters Cube per Hour (m3/h)
      • Meters/Seconds (m/s)

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Display Functions
      • Cubic Feet per Minute (CFM)
      • Feet per Minute (fpm)
      • Liters per Second (l/s)
      • Meters Cube per Hour (m3/h)
      • Meters/Seconds (m/s)
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Display Functions : Cubic Feet per Minute (CFM)|Feet per Minute (fpm)|Liters per Second (l/s)|Meters Cube per Hour (m3/h)|Meters/Seconds (m/s)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime