/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    ComfortPoint Large Open Room Controller

    The CPO-Rxx family of room controllers provide flexible, configurable, demand-led control that delivers tangible benefits to reduce energy spends. Controllers provides freely programmable BACnet MS/TP-based interface & SYLK technology.

    Overview

    The CPO-Rxx family of room controllers provide flexible, configurable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings. With scalable and freely programmable BACnet MS/TP-based room controllers, smart engineering & commissioning tools, and SYLK technology, multiple and flexible configurations can be achieved to address specific applications. The controller can be used with freely programmable applications or with a configurable application. All models of the controller feature the communication interfaces such as a Sylk Bus interface for connection to TR40x/42x Wall Modules , BACnet MS/TP interface, RJ45 connector for connection of the BACnet WiFi Adapter.

    Room Controller provides large housing dimensions and several different I/O versions to match individual needs. Controllers are designed to control terminal units such as 2- and 4-pipe fan coil units, chilled ceilings, hydronic, air quality control, and a mix of these applications. All models with real-time clock. Fast commissioning using plug-and-play solutions, predefined applications and state-of-the-art commissioning via a mobile application eliminating the need for two people when commissioning.

    Features & Benefits:
    • Both configurable and freely programmable, covering enhanced applications
    • Support for 1-3 stage fans, VSDs, thermal, floating, and proportional actuators
    • Dual-loop support allows for 2-room application
    • Fast binary I/O points for lighting control applications
    • Auto Mac-addressing
    • Reduced number of sensors because sensors are shared across different applications
    • BACnet BTL®-Listed as Advanced Application Controllers (B-AAC) rev 1.12
    • Universal mounting options, including terminal covers and color-coded terminals
    • All models with real-time clock
    Certifications:
    • UL 60730-1
    • CAN/CSA-E60730-1:02
    • Complementary listing for UL916, CSA C22.2 No. 205
    • BTL-listed
    • SASO-approved
    • CE-approved
    • FCC part 15B-compliantComplementary listing for UL916, CSA C22.2 No. 205
    Others
    Name
    Description
    File Size
    Date
    Size
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 233.26 KB
    6/27/2023
    233.26 KB
    BACNet CONFORMANCE CERTIFICATE
    application/pdf 723.7 KB
    5/14/2023
    723.7 KB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 402.89 KB
    8/10/2023
    402.89 KB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 353.64 KB
    6/27/2023
    353.64 KB
    China Hazardous Substance Table
    application/pdf 234.31 KB
    5/11/2023
    234.31 KB
    Name
    Description
    File Size
    Date
    Size
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 233.26 KB
    6/27/2023
    233.26 KB
    BACNet CONFORMANCE CERTIFICATE
    application/pdf 723.7 KB
    5/14/2023
    723.7 KB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 402.89 KB
    8/10/2023
    402.89 KB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 353.64 KB
    6/27/2023
    353.64 KB
    China Hazardous Substance Table
    application/pdf 234.31 KB
    5/11/2023
    234.31 KB
    Name
    Description
    File Size
    Date
    Size
    BACnet Protocol Implementation Conformance Statement (PICS)
    233.26 KB
    6/27/2023
    BACNet CONFORMANCE CERTIFICATE
    723.7 KB
    5/14/2023
    BACnet Protocol Implementation Conformance Statement (PICS)
    402.89 KB
    8/10/2023
    BACnet Protocol Implementation Conformance Statement (PICS)
    353.64 KB
    6/27/2023
    China Hazardous Substance Table
    234.31 KB
    5/11/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime