Zone & Unitary Controllers
CPO Room Controller
The CPO Room Controllers are BACnet-compliant HVAC room controllers offering comprehensive installation advantages, such as universal mounting options and it has capability to directly connect and power field devices.
The CPO Room controllers are BACnet-compliant HVAC room controllers offering comprehensive installation advantages, such as universal mounting options and it has capability to directly connect and power field devices.
This controllers are can be used in 2 and 4 pipe systems. Fan coil units, chilled ceilings, hydronic and underfloor heating installations, air quality control, and a mix of these applications can be covered in a single controller. To safeguard investments and for full flexibility to fulfil customer specific requirements, the controller can be freely programmed with CPO Studio as well.
Certifications:- BTL Listed
- CE-approved