Zone & Unitary Controllers
S/S Clean Room Sensor
The CR3 Series Clean Room Sensor was developed specifically to allow for monitoring of confined spaces with accuracy and reliability.
The CR3 Series Clean Room Sensor was developed specifically to allow for monitoring of confined spaces with accuracy and reliability. The CR3A features integrated sensors for monitoring temperature, humidity and pressure within the space it’s mounted in.
The CR3A is available with output signal of either Analog. Standard features include adjustable alarm relays for each parameter, audible/visual alarms, and large LED displays.
The CR3A is housed in a flush fitting stainless steel front plate that enables the user to wipe down the unit when necessary.
Features & Benefits:- Adjustable alarm relays for each parameter
- Audible/visual alarms
- Large LED displays
- CE
- RoHS
Others
- Maximum Operating Temperature
- 50 degree Celsius
- Minimum Operating Temperature
- 0 degree Celsius
- Maximum Output Signal
- 0-5/0-10 voltage direct current
- Power Requirements
- 24-30 voltage direct current
- Supply Voltage
- 0-5 voltage direct current
- Regulatory Approvals
- CE; RoHS
- Includes
- Adjustable Alarm Relay; Audible/Visual Alarms; Large LED Displays
- Overall Width
- 255 millimetre
- 255 MMT
- Communications Protocol
- Analog
- Overall Height
- 182.5 MMT
- 182.5 millimetre
- Maximum Operating Pressure
- ±250 packet
- ±250 PA
- Thermal Effects
- <±1%FS
Others
- Maximum Operating Temperature
- 50 degree Celsius
- Minimum Operating Temperature
- 0 degree Celsius
- Maximum Output Signal
- 0-5/0-10 voltage direct current
- Power Requirements
- 24-30 voltage direct current
- Supply Voltage
- 0-5 voltage direct current
- Regulatory Approvals
- CE; RoHS
- Includes
- Adjustable Alarm Relay; Audible/Visual Alarms; Large LED Displays
- Overall Width
- 255 millimetre
- 255 MMT
- Communications Protocol
- Analog
- Overall Height
- 182.5 MMT
- 182.5 millimetre
- Maximum Operating Pressure
- ±250 packet
- ±250 PA
- Thermal Effects
- <±1%FS
- Maximum Operating Temperature : 50 degree Celsius
- Minimum Operating Temperature : 0 degree Celsius
- Maximum Output Signal : 0-5/0-10 voltage direct current
- Power Requirements : 24-30 voltage direct current
- Supply Voltage : 0-5 voltage direct current
- Regulatory Approvals : CE; RoHS
- Includes : Adjustable Alarm Relay; Audible/Visual Alarms; Large LED Displays
- Overall Width : 255 millimetre|255 MMT
- Communications Protocol : Analog
- Overall Height : 182.5 MMT|182.5 millimetre
- Maximum Operating Pressure : ±250 packet|±250 PA
- Thermal Effects : <±1%FS